Here is a video demonstration which a vibration sensor device detect vibration and contributes to predictive maintenance of facilities.
Using a small vibration sensor makes it possible to predict when a machine will fail. Murata's vibration sensors are extremely small. Therefore, they can be embedded inside machines. This contributes to the early detection of machine failures. In this video, we introduce in detail high-precision prediction using as examples component wear, lubricant depletion, and maintenance timing determination criteria identification for bearings.